Cummins Transit Power Cummins Field ServiceCummins Bus Engines Cummins Off-Highway EnginesCummins Power GenerationCummins QuickServeCummins Marine Cummins Oil and Gas PowerCummins Truck Engines
Cummins PowerGen YouTube Channel



Rental Generators

Cummins Power Systems supplies reliable, cost-effective, onsite rental generator systems to keep operations running smoothly. Cummins Power Systems' generator rental department provides rental power units from 35 kW to 2 MW. Every unit includes the state-of-the-art PowerCommand® control system.

  • Call 877-819-6161 to inquire about rental generators from Cummins Power Systems
  • Powered by dependable, fuel efficient Cummins diesel engines
  • Oversized Newage alternators designed for service in severe environments
  • 35 to 2000kW, 3 phase
  • 120/240V, 208V, 480V - 60hZ + some 50hZ settings available
  • For multi-megawatt loads, larger units have paralleling PowerCommand® digital controls
  • Automatic voltage regulator
  • PMG for better motor starting capability
  • Sound attenuated compact enclosures with spill containment
  • Trailer mounted, for convenient delivery and site set up
  • Auto start capability for emergency standby use
  • Bus bars with lug or camlock power cable connections
  • Onboard fuel tank with 24 hour fuel capacity

To learn more about our generator service, preventive maintenance and genset rental programs, please download the following PDF brochures:

Cummins Power Systems offers short and long-term rental power solutions. Whether you need rental power for scheduled maintenance, mobile power, peak demand periods or standby emergency needs, you can depend on Cummins Power Systems for reliable commercial-grade electrical power. All rentals are available with skilled specification assistance, set up, service and support 24 hours a day, seven days a week, no matter what your location by calling 877-819-6161. Cummins Power Systems can also provide the following equipment and services:

  • Transformers
  • Cables
  • Cable Ramps
  • Loadbanks
  • Transfer switches
  • Portable Fuel Tanks
  • Distribution equipment
  • On site re-fueling service
  • Transportation to your site

For information on our rental generator capabilities, contact:

Steve Philips
Manager – Power Generation Rental Division
Tel: 973-690-3631
Email: Steve Philips